🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!

🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

TPDV1240RG

TPDV1240RG

Active

TPDV840RG

40A high-voltage Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

The TPDVxx40 series use high performance alternistor technology.Featuring very high commutation levels and high surge current capability, this family is well adapted to power control for inductive loads (motor, transformer...) especially on three-phase power grid. Targeted three-phase applications...
Read More

Key features
  • On-state current (IT(RMS)): 40 A
  • Max. blocking voltage (VDRM/VRRM): 1200 V
  • Gate current (IGT): 200 mA
  • Commutation at 10 V/μs: up to 142 A/ms
  • Noise immunity: 500 V/μs
  • Insulated package:
    • 2500 V rms (UL recognized: E81734)
Out of Stock
Quantity $ per unit Savings
1-500$9.110%
Contact sales
$9.11
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

The TPDVxx40 series use high performance alternistor technology.Featuring very high commutation levels and high surge current capability, this family is well adapted to power control for inductive loads (motor, transformer...) especially on three-phase power grid. Targeted three-phase applications...
Read More

Key features
  • On-state current (IT(RMS)): 40 A
  • Max. blocking voltage (VDRM/VRRM): 1200 V
  • Gate current (IGT): 200 mA
  • Commutation at 10 V/μs: up to 142 A/ms
  • Noise immunity: 500 V/μs
  • Insulated package:
    • 2500 V rms (UL recognized: E81734)