Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Tripolar protection, 70 V, in SO-8
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.68 | 8% |
| 10-24 | $1.72 | 31% |
| 25-99 | $1.34 | 46% |
| 100-249 | $1.25 | 50% |
| 250-499 | $1.17 | 53% |
| 500 | $1.03 | 58% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
|