NRND

TS110-7A1-AP

High surge voltage 1.25 A SCR for circuit breaker

ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the TS110-7 series is suitable for circuit breaker applications where the available gate current is limited. Such applications include GFCI (ground fault circuit interrupter), AFCI (arc fault circuit interrupter), RCD (residual current device), and RCBO...
Read More

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM, 700 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 850 V
  • Triggering gate current, IGT (Q1) 100 µA
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the TS110-7 series is suitable for circuit breaker applications where the available gate current is limited. Such applications include GFCI (ground fault circuit interrupter), AFCI (arc fault circuit interrupter), RCD (residual current device), and RCBO...
Read More

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM, 700 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 850 V
  • Triggering gate current, IGT (Q1) 100 µA