TS110-8A1

TS110-8A1

TS110-8UF

TS110-8UF

Active

Free

TS110-8A1-AP

High surge voltage 1.25 A SCR for circuit breaker

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the TS110-8 series is suitable for circuit breaker applications where the available gate current is limited.The 1250 V direct surge voltage capability of the TS110-8 enables high robustness of the whole circuit breaker. The low leakage current of the...
Read More

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM, 800 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 900 V
  • Triggering gate current, IGT (Q1) 100 µA
  • High off-state immunity: 200 V/μs
  • ECOPACK2 compliant component
In stock
Quantity $ per unit Savings
1-9$0.711%
10-99$0.6213%
100-499$0.4832%
500$0.3946%
Contact sales
$0.71
$0.71
or
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the TS110-8 series is suitable for circuit breaker applications where the available gate current is limited.The 1250 V direct surge voltage capability of the TS110-8 enables high robustness of the whole circuit breaker. The low leakage current of the...
Read More

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM, 800 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 900 V
  • Triggering gate current, IGT (Q1) 100 µA
  • High off-state immunity: 200 V/μs
  • ECOPACK2 compliant component