📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

TS110-8A2-AP

TS110-8A2-AP

TS110-8A1-AP

TS110-8A1-AP

TS110-8A1

Active

High surge voltage 1.25 A SCR for circuit breaker

Quantity $ per Unit Savings
1 - 9$0.741%
10 - 99$0.6611%
100 - 499$0.5032%
500$0.4145%
Contact Sales
In stock
$0.74
Parameter NameParameter Value
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypePoly Bag
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the TS110-8 series is suitable for circuit breaker applications where the available gate current is limited.


The 1250 V direct surge voltage capability of the TS110-8 enables high robustness of the whole circuit breaker. The low leakage current of the TS110-8 reduces power consumption over the entire lifetime of the circuit breaker. The high off-state immunity (200 V/μs) insures the non tripping of the breaker in case of electrical fast transient (EFT) on the mains.


The TS110-8 is available in through-hole TO-92 package with GAK and KGA pinout and in SMBflat-3L package.

Key features
  • On-state rms current, 1.25 A
  • Repetitive peak off-state voltage, 800 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 900 V
  • Triggering gate current, 100 μA
  • High off-state immunity: 200 V/μs
  • ECOPACK®2 compliant component