📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TS1220-600H

TS1220-600H

TS1220-600B

TS1220-600B

TS1220-600T

NRND

12A sensitive gate SCRs

Quantity $ per Unit Savings
1 - 9$2.100%
10 - 24$1.8810%
25 - 75$1.7716%
Contact Sales
In stock
$2.10
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Thanks to highly sensitive triggering levels, the 12 A SCR series is suitable to fit all modes of control, found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.


Available in through-hole or surface-mount packages, they provide an optimized performance in a limited space.

Key features
  • On-state RMS current, IT(RMS) 12 A
  • Repetitive peak off-state voltage, VDRM/VRRM 600 V
  • Triggering gate current, IGT 200 µA
  • ECOPACK®2 compliant component