Active
1.8V min. voltage supply, micropower
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS185x (single, dual and quad) is operational amplifier able to operate with voltages as low as 1.8V. They feature both input and output rail-to-rail (1.71 @ VCC= 1.8V, RL= 2k), 120µA consumption urrent and 480kHz gain bandwidth product.With a such low consumption and a sufficient GBP for many...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.94 | 2% |
| 10-24 | $0.67 | 27% |
| 25-99 | $0.61 | 34% |
| 100-249 | $0.53 | 42% |
| 250-499 | $0.50 | 46% |
| 500 | $0.48 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS185x (single, dual and quad) is operational amplifier able to operate with voltages as low as 1.8V. They feature both input and output rail-to-rail (1.71 @ VCC= 1.8V, RL= 2k), 120µA consumption urrent and 480kHz gain bandwidth product.With a such low consumption and a sufficient GBP for many...
Read More
|