Active
3 W filter-free class D audio power amplifier with 6-12dB gain select
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | CSP P 0.5 mm |
The TS2007FC is a class-D audio power amplifier. Able to drive up to 1.4 W into an 8 Ω load at 5 V, it achieves better efficiency than typical class-AB audio power amplifiers.This device can switch between two gain settings, 6 dB or 12 dB via a logic signal on the gain select pin. The pop and...
Read More
|
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | CSP P 0.5 mm |
The TS2007FC is a class-D audio power amplifier. Able to drive up to 1.4 W into an 8 Ω load at 5 V, it achieves better efficiency than typical class-AB audio power amplifiers.This device can switch between two gain settings, 6 dB or 12 dB via a logic signal on the gain select pin. The pop and...
Read More
|