🎉New Payment Methods are Here: Now accepting Apple Pay and Google Pay! 🛒 Order now!

TS272IDT

TS272IDT

Active

TS272ACDT

Micropower, wide range of input offset voltage

Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TS272 devices are low cost, dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three power...
Read More

Key features
  • OUTPUT VOLTAGE CAN SWING TO GROUND
  • GAIN BANDWIDTH PRODUCT: 3.5MHz
  • EXCELLENT PHASE MARGIN ON CAPACITIVE LOADS
  • THREE INPUT OFFSET VOLTAGE SELECTIONS
  • STABLE AND LOW OFFSET VOLTAGE
Out of Stock
Quantity $ per unit Savings
1-150$1.140%
Contact sales
$1.14
Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TS272 devices are low cost, dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three power...
Read More

Key features
  • OUTPUT VOLTAGE CAN SWING TO GROUND
  • GAIN BANDWIDTH PRODUCT: 3.5MHz
  • EXCELLENT PHASE MARGIN ON CAPACITIVE LOADS
  • THREE INPUT OFFSET VOLTAGE SELECTIONS
  • STABLE AND LOW OFFSET VOLTAGE