TS27L2CD

TS27L2CD

TS27L2CDT

TS27L2CDT

Active

TS27L2AIDT

Micropower, high voltage CMOS op-amp

Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More

Key features
  • VERY LOW POWER CONSUMPTION : 10µA/op
  • EXCELLENT PHASE MARGIN ON CAPACITIVE LOADS
  • OUTPUT VOLTAGE CAN SWING TO GROUND
  • THREE INPUT OFFSET VOLTAGE SELECTIONS
  • STABLE AND LOW OFFSET VOLTAGE
In stock
Quantity $ per unit Savings
1-9$1.240%
10-24$1.166%
25-99$1.129%
100-249$1.0316%
250-499$0.9920%
500$0.9225%
Contact sales
$1.24
$1.23
Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More

Key features
  • VERY LOW POWER CONSUMPTION : 10µA/op
  • EXCELLENT PHASE MARGIN ON CAPACITIVE LOADS
  • OUTPUT VOLTAGE CAN SWING TO GROUND
  • THREE INPUT OFFSET VOLTAGE SELECTIONS
  • STABLE AND LOW OFFSET VOLTAGE