📢 eStore will be at Sensors Converge, June 24-26 in Santa Clara, CA - use discount code 10036. Register now

TS27L2CPT

TS27L2CPT

TS27L2AIDT

TS27L2AIDT

Active

TS27L2CD

Micropower, high voltage CMOS op-amp

Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More

Key features
  • VERY LOW POWER CONSUMPTION : 10µA/op
  • EXCELLENT PHASE MARGIN ON CAPACITIVE LOADS
  • OUTPUT VOLTAGE CAN SWING TO GROUND
  • THREE INPUT OFFSET VOLTAGE SELECTIONS
  • STABLE AND LOW OFFSET VOLTAGE
In stock
Quantity $ per unit Savings
1-9$3.330%
10-99$2.8315%
100-249$2.4626%
250-499$2.3330%
500$2.0937%
Contact sales
$3.33
$3.33
Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More

Key features
  • VERY LOW POWER CONSUMPTION : 10µA/op
  • EXCELLENT PHASE MARGIN ON CAPACITIVE LOADS
  • OUTPUT VOLTAGE CAN SWING TO GROUND
  • THREE INPUT OFFSET VOLTAGE SELECTIONS
  • STABLE AND LOW OFFSET VOLTAGE