📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
Micropower, high voltage CMOS op-amp
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 16.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.95 | 0% |
10-24 | $0.85 | 10% |
25-99 | $0.78 | 18% |
100-249 | $0.64 | 33% |
250-499 | $0.57 | 40% |
500 | $0.47 | 50% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 16.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More
|