Active

TS27M2AIDT

Micropower, high voltage CMOS op-amp

Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More

Key features
  • Vio down to 2 mV max. (B version)
  • Wide supply voltage range: 3 to 16 V
  • Output voltage swing to ground
  • Ultra-low consumption: 150 µA/op typ
  • Gain bandwidth product: 1 MHz typ
  • Excellent phase margin on capacitive load
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three...
Read More

Key features
  • Vio down to 2 mV max. (B version)
  • Wide supply voltage range: 3 to 16 V
  • Output voltage swing to ground
  • Ultra-low consumption: 150 µA/op typ
  • Gain bandwidth product: 1 MHz typ
  • Excellent phase margin on capacitive load