Active
Free
Rail-to-Rail 1.8V High-Speed Micropower Comparators
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS3022 dual comparator features a highspeed response time with rail-to-rail inputs. With a supply voltage specified from 2 to 5 V, this comparator can operate over a wide temperature range: -40° C to +125° C.The TS3022 comparator offers micropower consumption as low as a few tens of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.81 | 0% |
| 10-24 | $1.34 | 26% |
| 25-99 | $1.22 | 33% |
| 100-249 | $1.09 | 40% |
| 250-499 | $1.03 | 43% |
| 500 | $0.99 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS3022 dual comparator features a highspeed response time with rail-to-rail inputs. With a supply voltage specified from 2 to 5 V, this comparator can operate over a wide temperature range: -40° C to +125° C.The TS3022 comparator offers micropower consumption as low as a few tens of...
Read More
|