TS3312ACR

TS3312ACR

TS3333ACR

TS3333ACR

Active

TS3312AQPR/AP

Micropower high precision series voltage reference

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 1.5X1.5X0.55 8L PITCH 0.5

The TS33 family of low power series voltage references is capable of providing stable and precise output voltages with an initial accuracy of 0.15% over an extended temperature range (-40 to +125 °C).The ultra low operating current is a key advantage for power-restricted designs. In addition, the...
Read More

Key features
  • Fixed 1.25 V,1.8 V, 2.048 V, 2.5 V, 3.0 V, 3.3 V 4.096 V, 5.0 V output voltage
  • Ultra low operating current: 3.9 μA (typ.) at 25 °C
  • High initial accuracy: +/-0.15 %
  • Stable when used with capacitive loads
  • Extended temperature range: -40 to +125 °C
  • 30 ppm/°C maximum temperature coefficient
  • Available in QFN8 1.5x1.5, SOT23-3L and SOT323-3L packages.
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 1.5X1.5X0.55 8L PITCH 0.5

The TS33 family of low power series voltage references is capable of providing stable and precise output voltages with an initial accuracy of 0.15% over an extended temperature range (-40 to +125 °C).The ultra low operating current is a key advantage for power-restricted designs. In addition, the...
Read More

Key features
  • Fixed 1.25 V,1.8 V, 2.048 V, 2.5 V, 3.0 V, 3.3 V 4.096 V, 5.0 V output voltage
  • Ultra low operating current: 3.9 μA (typ.) at 25 °C
  • High initial accuracy: +/-0.15 %
  • Stable when used with capacitive loads
  • Extended temperature range: -40 to +125 °C
  • 30 ppm/°C maximum temperature coefficient
  • Available in QFN8 1.5x1.5, SOT23-3L and SOT323-3L packages.