Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Micropower high precision series voltage reference
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
The TS33 family of low power series voltage references is capable of providing stable and precise output voltages with an initial accuracy of 0.15% over an extended temperature range (-40 to +125 °C).The ultra low operating current is a key advantage for power-restricted designs. In addition, the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.34 | 2% |
| 10-24 | $0.97 | 26% |
| 25-99 | $0.87 | 33% |
| 100-249 | $0.77 | 41% |
| 250-499 | $0.72 | 45% |
| 500 | $0.70 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
The TS33 family of low power series voltage references is capable of providing stable and precise output voltages with an initial accuracy of 0.15% over an extended temperature range (-40 to +125 °C).The ultra low operating current is a key advantage for power-restricted designs. In addition, the...
Read More
|