🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Free
Micropower low-voltage rail-to-rail comparator
Supply Voltage Min Volt | 1.6 |
Supply Voltage Max Volt | 5.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-14 |
The TS331, TS332 and TS334 are single, dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.6 V to 5 V with a typical current consumption as low as 20 μA. In addition, rail-to-rail inputs make them a perfect choice for low-voltage...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.62 | 0% |
10-24 | $1.20 | 26% |
25-99 | $1.09 | 33% |
100-249 | $0.96 | 41% |
250-499 | $0.90 | 44% |
500 | $0.87 | 46% |
500 + |
Contact sales |
Supply Voltage Min Volt | 1.6 |
Supply Voltage Max Volt | 5.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-14 |
The TS331, TS332 and TS334 are single, dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.6 V to 5 V with a typical current consumption as low as 20 μA. In addition, rail-to-rail inputs make them a perfect choice for low-voltage...
Read More
|