TS3704IPT

TS3704IPT

TS3704CDT

TS3704CDT

Active

TS3704IDT

Micropower quad CMOS voltage comparator

Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TS3704 is a micropower CMOS quad voltage comparator with extremely low consumption of 9µA typ / comparator (20 times less than bipolar LM339). The push-pull CMOS output stage allows power and space saving by eliminating the external pull-up resistor required by usual open-collector output...
Read More

Key features
  • High input impedance: 1012Ωtyp
  • Input common-mode voltage range includes GND
  • Pin-to-pin and functionally compatible with bipolar LM339
  • Push-pull cmos output (no external pull-up resistor required)
  • Wide single supply range 2.7V to 16V or dual supplies (±1.35V to ±8V)
  • Extremely low supply current: 9µa typ/comp.
  • Extremely low input offset current: 1pA typ.
  • Last response time: 2µs typ. for 5mV overdrive
  • Extremely low input bias current: 1pA typ.
In stock
Quantity $ per unit Savings
1-9$1.190%
10-24$1.0611%
25-99$1.0115%
100$0.8330%
Contact sales
$1.19
$1.19
Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TS3704 is a micropower CMOS quad voltage comparator with extremely low consumption of 9µA typ / comparator (20 times less than bipolar LM339). The push-pull CMOS output stage allows power and space saving by eliminating the external pull-up resistor required by usual open-collector output...
Read More

Key features
  • High input impedance: 1012Ωtyp
  • Input common-mode voltage range includes GND
  • Pin-to-pin and functionally compatible with bipolar LM339
  • Push-pull cmos output (no external pull-up resistor required)
  • Wide single supply range 2.7V to 16V or dual supplies (±1.35V to ±8V)
  • Extremely low supply current: 9µa typ/comp.
  • Extremely low input offset current: 1pA typ.
  • Last response time: 2µs typ. for 5mV overdrive
  • Extremely low input bias current: 1pA typ.