Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Low power quad CMOS voltage comparator
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
These devices consist of four independent precision voltage comparators, designed to operate with single or dual supplies.These differential comparators use the STMicroelectronics silicon lin MOS process giving them an excellent consumption-speed ratio.These devices are ideally suited for low...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.00 | 2% |
| 10-24 | $0.72 | 27% |
| 25-99 | $0.65 | 34% |
| 100-249 | $0.57 | 42% |
| 250-499 | $0.53 | 46% |
| 500 | $0.51 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
These devices consist of four independent precision voltage comparators, designed to operate with single or dual supplies.These differential comparators use the STMicroelectronics silicon lin MOS process giving them an excellent consumption-speed ratio.These devices are ideally suited for low...
Read More
|