🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

TS393CDT

TS393CDT

TS393IPT

TS393IPT

Active

TS393IYDT

Micropower CMOS dual voltage comparator

Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The TS393 device is a micropower CMOS dual voltage comparator with extremely low consumption of 9 μA typically per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower comparator TS3702 with a push-pull CMOS output.Thus response times...
Read More

Key features
  • Extremely low supply current: typically 9 μA per comparator
  • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
  • Extremely low input bias current: 1 pA typical
  • Extremely low input offset current: 1 pA typical
  • Input common-mode voltage range includes ground
  • High input impedance: 1012 Ω typ.
  • Fast response time: 2.5 μs typ. for 5 mV overdrive
  • Pin-to-pin and functionally compatible with dual bipolar LM393
Out of Stock
Quantity $ per unit Savings
1-200$1.480%
Contact sales
$1.48
Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The TS393 device is a micropower CMOS dual voltage comparator with extremely low consumption of 9 μA typically per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower comparator TS3702 with a push-pull CMOS output.Thus response times...
Read More

Key features
  • Extremely low supply current: typically 9 μA per comparator
  • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
  • Extremely low input bias current: 1 pA typical
  • Extremely low input offset current: 1 pA typical
  • Input common-mode voltage range includes ground
  • High input impedance: 1012 Ω typ.
  • Fast response time: 2.5 μs typ. for 5 mV overdrive
  • Pin-to-pin and functionally compatible with dual bipolar LM393