TS431IZ-AP

TS431IZ-AP

TS431BILT

TS431BILT

Active

TS431BIYLT

Adjustable shunt voltage reference IC (automotive for SOT23-5)

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOT23-5L

The TS431 is a low-voltage, three-terminal, adjustable shunt voltage reference. The output voltage can be set to any value between Vref (1.24 V) and 6 V using two external resistors. The TS431 is able to operate at a lower voltage (1.24 V) and lower cathode current than the widely-used TL431 and...
Read More

Key features
  • AEC-Q100 qualified (SOT23-5)
  • Low voltage operation: 1.24 to 6 V
  • 2%, 1% and 0.5% voltage precision
  • Wide operating range cathode current: 60 μA to 30 mA
  • Low output impedance: 0.2 Ω
  • Typically stable for any capacitive loads
  • ESD protection:
  • Human body model: 2 kV
    • Machine model: 200 V
  • 100 ppm/°C temperature coefficient
  • Automotive grade version available
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOT23-5L

The TS431 is a low-voltage, three-terminal, adjustable shunt voltage reference. The output voltage can be set to any value between Vref (1.24 V) and 6 V using two external resistors. The TS431 is able to operate at a lower voltage (1.24 V) and lower cathode current than the widely-used TL431 and...
Read More

Key features
  • AEC-Q100 qualified (SOT23-5)
  • Low voltage operation: 1.24 to 6 V
  • 2%, 1% and 0.5% voltage precision
  • Wide operating range cathode current: 60 μA to 30 mA
  • Low output impedance: 0.2 Ω
  • Typically stable for any capacitive loads
  • ESD protection:
  • Human body model: 2 kV
    • Machine model: 200 V
  • 100 ppm/°C temperature coefficient
  • Automotive grade version available