Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
1.224V Open Collector Shunt Voltage Reference
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS4431 is a four-terminal device dedicated to low voltage Switch Mode Power Supplies (SMPS).It integrates a 1.224V voltage reference, an amplifier, and an open collector output transistor in a single package. The TS4431’s operating mode is similar to the well-known standard voltage reference,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.16 | 2% |
| 10-24 | $0.84 | 27% |
| 25-99 | $0.76 | 34% |
| 100-249 | $0.67 | 41% |
| 250-499 | $0.63 | 45% |
| 500 | $0.60 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS4431 is a four-terminal device dedicated to low voltage Switch Mode Power Supplies (SMPS).It integrates a 1.224V voltage reference, an amplifier, and an open collector output transistor in a single package. The TS4431’s operating mode is similar to the well-known standard voltage reference,...
Read More
|