TS4431AILT

TS4431AILT

Active

TS4431ILT

1.224V Open Collector Shunt Voltage Reference

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The TS4431 is a four-terminal device dedicated to low voltage Switch Mode Power Supplies (SMPS).It integrates a 1.224V voltage reference, an amplifier, and an open collector output transistor in a single package. The TS4431’s operating mode is similar to the well-known standard voltage reference,...
Read More

Key features
  • Internal 1.224V ±0.5% precision
  • Low current consumption: 250 µA
  • Low output saturation voltage 75 mV max between SINK and GND
  • 100ppm/˚C temperature coefficient
  • Industrial temperature range: -40 to +85˚C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The TS4431 is a four-terminal device dedicated to low voltage Switch Mode Power Supplies (SMPS).It integrates a 1.224V voltage reference, an amplifier, and an open collector output transistor in a single package. The TS4431’s operating mode is similar to the well-known standard voltage reference,...
Read More

Key features
  • Internal 1.224V ±0.5% precision
  • Low current consumption: 250 µA
  • Low output saturation voltage 75 mV max between SINK and GND
  • 100ppm/˚C temperature coefficient
  • Industrial temperature range: -40 to +85˚C