Active
Adjustable 0.6V Open Collector Shunt Voltage Reference
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The TS4436 is a four-terminal device dedicated to low voltage Switch Mode Power Supplies (SMPS).It integrates a 0.6V voltage reference, an amplifier, and an open collector output transistor in a single package. The TS4436’s operating mode is similar to the well-known standard voltage reference,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.17 | 0% |
| 10-24 | $0.84 | 28% |
| 25-99 | $0.76 | 35% |
| 100-249 | $0.67 | 42% |
| 250-499 | $0.63 | 46% |
| 500 | $0.61 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The TS4436 is a four-terminal device dedicated to low voltage Switch Mode Power Supplies (SMPS).It integrates a 0.6V voltage reference, an amplifier, and an open collector output transistor in a single package. The TS4436’s operating mode is similar to the well-known standard voltage reference,...
Read More
|