Active
Output rail-to-rail op-amps
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The TS46x are a family of operational amplifiers able to operate with voltages as low as ±1.35V and to reach a minimum of ±2Vpp of output swing when supplied with ±2.5V.This device is well-suited for all kinds of portable and battery-supplied equipment, where low noise and low distortion are key...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.19 | 77% |
| 10-24 | $0.85 | 27% |
| 25-99 | $0.76 | 14% |
| 100-249 | $0.67 | 0% |
| 250-499 | $0.63 | 6% |
| 500 | $0.60 | 10% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The TS46x are a family of operational amplifiers able to operate with voltages as low as ±1.35V and to reach a minimum of ±2Vpp of output swing when supplied with ±2.5V.This device is well-suited for all kinds of portable and battery-supplied equipment, where low noise and low distortion are key...
Read More
|