Active
Output rail-to-rail op-amps
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TS46x are a family of operational amplifiers able to operate with voltages as low as ±1.35V and to reach a minimum of ±2Vpp of output swing when supplied with ±2.5V.This device is well-suited for all kinds of portable and battery-supplied equipment, where low noise and low distortion are key...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.44 | 2% |
| 10-24 | $0.98 | 31% |
| 25-99 | $0.86 | 39% |
| 100-249 | $0.74 | 48% |
| 250-499 | $0.68 | 52% |
| 500 | $0.64 | 54% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TS46x are a family of operational amplifiers able to operate with voltages as low as ±1.35V and to reach a minimum of ±2Vpp of output swing when supplied with ±2.5V.This device is well-suited for all kinds of portable and battery-supplied equipment, where low noise and low distortion are key...
Read More
|