Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Very low noise microphone preamplifier with 2.0V bias output with active low stdby mode
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN2 24 4x4x1.0 |
The TS472 is a differential-input microphone preamplifier optimized for high-performance PDA and notebook audio systems.This device features an adjustable gain from 0 to 40 dB with excellent power-supply and commonmode rejection ratios. In addition, the TS472 has a very low noise microphone bias...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.76 | 2% |
| 10-24 | $2.06 | 24% |
| 25-99 | $1.88 | 30% |
| 100-249 | $1.69 | 37% |
| 250-499 | $1.60 | 41% |
| 500 | $1.56 | 42% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN2 24 4x4x1.0 |
The TS472 is a differential-input microphone preamplifier optimized for high-performance PDA and notebook audio systems.This device features an adjustable gain from 0 to 40 dB with excellent power-supply and commonmode rejection ratios. In addition, the TS472 has a very low noise microphone bias...
Read More
|