$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
100mW stereo headphone amplifier
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS482 is a dual audio power amplifier able to drive a 16 or 32Ω stereo headset down to low voltages.It is delivering up to 100mW per channel (into 16Ω loads) of continuous average power with 0.1% THD+N from a 5V power supply.The unity gain stable TS482 can be configured by external...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.84 | 2% |
| 10-24 | $0.59 | 28% |
| 25-99 | $0.53 | 35% |
| 100-249 | $0.47 | 43% |
| 250-499 | $0.43 | 47% |
| 500 | $0.42 | 49% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS482 is a dual audio power amplifier able to drive a 16 or 32Ω stereo headset down to low voltages.It is delivering up to 100mW per channel (into 16Ω loads) of continuous average power with 0.1% THD+N from a 5V power supply.The unity gain stable TS482 can be configured by external...
Read More
|