📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
1 W mono audio amplifier with standby active high
Operating Range | Industrial |
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TS4871 is an Audio Power Amplifier capable of delivering 1W of continuous RMS Ouput Power into 8 load @ 5V.This Audio Amplifier is exhibiting 0.1% distortion level (THD) from a 5V supply for a Pout = 250mW RMS. An external standby mode control reduces the supply current to less than 10nA. An...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.85 | 0% |
10-24 | $0.77 | 9% |
25-99 | $0.73 | 14% |
100-249 | $0.60 | 29% |
250-499 | $0.56 | 34% |
500 | $0.49 | 42% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TS4871 is an Audio Power Amplifier capable of delivering 1W of continuous RMS Ouput Power into 8 load @ 5V.This Audio Amplifier is exhibiting 0.1% distortion level (THD) from a 5V supply for a Pout = 250mW RMS. An external standby mode control reduces the supply current to less than 10nA. An...
Read More
|