TS4871ID

TS4871ID

TS4871IST

TS4871IST

TS4871IDT NRND

1 W mono audio amplifier with standby active high
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameSO-8
Key Features
  • UNITY GAIN STABLE
  • ULTRA LOW DISTORTION (0.1%)
  • OPERATING FROM VCC= 2.5V to 5.5V
  • ULTRA LOW CONSUMPTION IN STANDBY MODE (10nA)
  • 1W RAIL TO RAIL OUTPUT POWER @ Vcc=5V, THD=1%, f=1kHz, with 8 Load
  • ULTRA LOW POP & CLICK
  • AVAILABLE IN SO8, MiniSO8 & DFN8 3x3mm
  • 75dB PSRR @ 217Hz from 5V to 2.6V

The TS4871 is an Audio Power Amplifier capable of delivering 1W of continuous RMS Ouput Power into 8
load @ 5V.


This Audio Amplifier is exhibiting 0.1% distortion level (THD) from a 5V supply for a Pout = 250mW RMS. An external standby mode control reduces the supply current to less than 10nA. An internal thermal shutdown protection is also provided.


The TS4871 has been designed for high quality audio applications such as mobile phones and to minimize the number of external components.


The unity-gain stable amplifier can be configured by external gain setting resistors.

In stock:
$0.85
Range Unit Price Savings
1 - 9$0.850%
10 - 99$0.7315%
100 - 499$0.4942%
500$0.4745%
Contact Sales