TS4890IST

TS4890IST

TS4890IDT NRND

1W mono audio amplifier with standby active low
Quantity $ per Unit Savings
1 - 9$1.100%
10 - 99$0.9315%
100 - 499$0.6342%
500$0.6046%
Contact Sales
In stock:
$1.10
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.2
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameSO-8
Key features
  • Operating from VCC= 2.2 V to 5.5 V
  • 1 W rail-to-rail output power @ VCC= 5 V, THD=1%, f=1 kHz, with 8 Ω load
  • Ultra low consumption in standby mode (10 nA)
  • 75 dB PSSR @ 217 Hz from 5 to 2.2 V
  • Pop and click reduction circuitry
  • Ultra low distortion (0.1%)
  • Unity gain stable
  • Available in SO8 and MiniSO8