📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
3 W filter-free class D audio power amplifier
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | CSP P 0.5 mm |
The TS4962M is a differential Class-D BTL power amplifier. It is able to drive up to 2.3 W into a 4 Ω load and 1.4 W into a 8 Ω load at 5 V. It achieves outstanding efficiency (88 % typ.) compared to classical Class-AB audio amps.The gain of the device can be controlled via two external...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.56 | 0% |
10-24 | $1.40 | 10% |
25-99 | $1.32 | 15% |
100-249 | $1.13 | 28% |
250-499 | $1.06 | 32% |
500 | $0.92 | 41% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | CSP P 0.5 mm |
The TS4962M is a differential Class-D BTL power amplifier. It is able to drive up to 2.3 W into a 4 Ω load and 1.4 W into a 8 Ω load at 5 V. It achieves outstanding efficiency (88 % typ.) compared to classical Class-AB audio amps.The gain of the device can be controlled via two external...
Read More
|