Active
2 x 1W stereo audio power amplifier with active low standby mode
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | VFQFPN 16 4x4x1.0 |
The TS4984 has been designed for top of the class stereo audio applications. Thanks to its compact and power dissipation efficient QFN package, it suits various applications.With a BTL configuration, this Audio Power Amplifier is capable of delivering 1W per channel of continuous RMS output power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.98 | 0% |
| 10-24 | $1.46 | 26% |
| 25-99 | $1.33 | 33% |
| 100-249 | $1.20 | 40% |
| 250-499 | $1.13 | 43% |
| 500 | $1.11 | 44% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | VFQFPN 16 4x4x1.0 |
The TS4984 has been designed for top of the class stereo audio applications. Thanks to its compact and power dissipation efficient QFN package, it suits various applications.With a BTL configuration, this Audio Power Amplifier is capable of delivering 1W per channel of continuous RMS output power...
Read More
|