📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
1.2 W audio power amplifier with active low standby mode
Operating Range | Industrial |
Supply Voltage Min Volt | 2.2 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | CSP P 0.5 mm |
The TS4990 is designed for demanding audio applications such as mobile phones to reduce the number of external components.This audio power amplifier is capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V.An externally controlled standby mode reduces the supply...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.94 | 2% |
10-24 | $0.89 | 8% |
25-99 | $0.84 | 12% |
100-249 | $0.69 | 28% |
250-499 | $0.65 | 33% |
500 | $0.57 | 40% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 2.2 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | CSP P 0.5 mm |
The TS4990 is designed for demanding audio applications such as mobile phones to reduce the number of external components.This audio power amplifier is capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V.An externally controlled standby mode reduces the supply...
Read More
|