Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
1.2 W audio power amplifier with active low standby mode
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TS4990 is designed for demanding audio applications such as mobile phones to reduce the number of external components.This audio power amplifier is capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V.An externally controlled standby mode reduces the supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.32 | 2% |
| 10-24 | $0.96 | 26% |
| 25-99 | $0.87 | 33% |
| 100-249 | $0.77 | 40% |
| 250-499 | $0.72 | 44% |
| 500 | $0.69 | 46% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TS4990 is designed for demanding audio applications such as mobile phones to reduce the number of external components.This audio power amplifier is capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V.An externally controlled standby mode reduces the supply...
Read More
|