Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!
Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!
Active
1 W differential input/output audio power amplifier with selectable standby
Supply Voltage Min Volt | 2.2 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | MiniSO-8 |
The TS4994 is an audio power amplifier capable of delivering 1W of continuous RMS output power into an 8Ω load @ 5V. Due to its differential inputs, it exhibits outstanding noise immunity.An external standby mode control reduces the supply current to less than 10nA. An STBY MODE pin allows the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.19 | 0% |
10-99 | $0.81 | 32% |
100-200 | $0.70 | 41% |
200 + |
Contact sales |
Supply Voltage Min Volt | 2.2 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | MiniSO-8 |
The TS4994 is an audio power amplifier capable of delivering 1W of continuous RMS output power into an 8Ω load @ 5V. Due to its differential inputs, it exhibits outstanding noise immunity.An external standby mode control reduces the supply current to less than 10nA. An STBY MODE pin allows the...
Read More
|