Active
1.2W fully differential audio power amplifier with selectable standby and 6db fixed gain
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | CSP P 0.5 mm |
The TS4995 is an audio power amplifier capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V. Thanks to its differential inputs, it exhibits outstanding noise immunity.An external standby mode control reduces the supply current to less than 10 nA. A STBY MODE pin...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.37 | 0% |
| 10-24 | $1.01 | 26% |
| 25-99 | $0.91 | 34% |
| 100-249 | $0.81 | 41% |
| 250-499 | $0.76 | 45% |
| 500 | $0.73 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | CSP P 0.5 mm |
The TS4995 is an audio power amplifier capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V. Thanks to its differential inputs, it exhibits outstanding noise immunity.An external standby mode control reduces the supply current to less than 10 nA. A STBY MODE pin...
Read More
|