TS507CLT

TS507CLT

Active

TS507IYLT

High precision single supply rail to rail op-amp

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TS507 is a high performance rail-to-rail input/output amplifier with very low offset voltage. This amplifier uses a new trimming technique that yields ultra low offset voltages without any need for external zeroing.The circuit offers very stable electrical characteristics over the entire supply...
Read More

Key features
  • Ultra low offset voltage: 25 μV typ, 100 μV max
  • Rail-to-rail input/output voltage swing
  • Operates from 2.7 V to 5.5 V
  • High speed: 1.9 MHz
  • 45° phase margin with 100 pF
  • Low consumption: 0.8 mA at 2.7 V
  • Very large signal voltage gain: 131 dB
  • High-power supply rejection ratio: 105 dB
  • Very high ESD protection 5kV (HBM)
  • Latchup immunity
  • Available in SOT23-5 micropackage
  • Automotive qualification
In stock
Quantity $ per unit Savings
1-9$2.490%
10-24$2.317%
25-99$2.0817%
100-249$1.6833%
250-450$1.6434%
Contact sales
$2.49
$2.49
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TS507 is a high performance rail-to-rail input/output amplifier with very low offset voltage. This amplifier uses a new trimming technique that yields ultra low offset voltages without any need for external zeroing.The circuit offers very stable electrical characteristics over the entire supply...
Read More

Key features
  • Ultra low offset voltage: 25 μV typ, 100 μV max
  • Rail-to-rail input/output voltage swing
  • Operates from 2.7 V to 5.5 V
  • High speed: 1.9 MHz
  • 45° phase margin with 100 pF
  • Low consumption: 0.8 mA at 2.7 V
  • Very large signal voltage gain: 131 dB
  • High-power supply rejection ratio: 105 dB
  • Very high ESD protection 5kV (HBM)
  • Latchup immunity
  • Available in SOT23-5 micropackage
  • Automotive qualification