TS512AIYDT

TS512AIYDT

TS512AIDT

Active

Low noise & distortion (8nV/sqrtHz & 0.03%)

Quantity $ per Unit Savings
1 - 9$2.570%
10 - 24$2.3110%
25 - 99$2.1815%
100 - 240$1.8628%
Contact Sales
In stock
$2.57
Parameter NameParameter Value
Supply Voltage Min Volt6.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TS512x devices are high-performance dual operational amplifiers with frequency and phase compensation built into the chip. The internal phase compensation allows stable operation in voltage follower configurations in spite of its high gain bandwidth product.


The circuit presents very stable electrical characteristics over the entire supply voltage range and it is particularly intended for professional and telecom applications (such as active filtering).


The TS512B is guaranteed with a higher minimum slew rate (1.072 V/µs) than TS512 and TS512A (0.8 V/µs).

Key features
  • Low input offset voltage: 500 µV max. (A version)
  • Low power consumption
  • Short-circuit protection
  • Wide power supply range:
    • Single supply: 3 to 30
      V
    • Dual supplies: ±1.5
      to ±15 V
  • Low distortion, low noise
  • High gain bandwidth product: 3 MHz
  • High channel separation
  • ESD protection 2 kV
  • Macromodel included in this specification