TS512AIDT

TS512AIDT

Active

TS512AIYDT

Low noise & distortion (8nV/sqrtHz & 0.03%)

Supply Voltage Min Volt6.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The TS512x devices are high-performance dual operational amplifiers with frequency and phase compensation built into the chip. The internal phase compensation allows stable operation in voltage follower configurations in spite of its high gain bandwidth product.The circuit presents very stable...
Read More

Key features
  • Low input offset voltage: 500 µV max. (A version)
  • Low power consumption
  • Short-circuit protection
  • Wide power supply range:
    • Single supply: 3 to 30
      V
    • Dual supplies: ±1.5
      to ±15 V
  • Low distortion, low noise
  • High gain bandwidth product: 3 MHz
  • High channel separation
  • ESD protection 2 kV
  • Macromodel included in this specification
Out of Stock
Supply Voltage Min Volt6.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The TS512x devices are high-performance dual operational amplifiers with frequency and phase compensation built into the chip. The internal phase compensation allows stable operation in voltage follower configurations in spite of its high gain bandwidth product.The circuit presents very stable...
Read More

Key features
  • Low input offset voltage: 500 µV max. (A version)
  • Low power consumption
  • Short-circuit protection
  • Wide power supply range:
    • Single supply: 3 to 30
      V
    • Dual supplies: ±1.5
      to ±15 V
  • Low distortion, low noise
  • High gain bandwidth product: 3 MHz
  • High channel separation
  • ESD protection 2 kV
  • Macromodel included in this specification