JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
Very low noise suitable for audio applications (4.5nV/sqrtHz)
The TS522 device is a monolithic dual operational amplifier mainly dedicated to audio applications. The TS522 device offers a very low input offset voltage as well as low voltage noise (4.5 nV/√ Hz) and high dynamic performances (15 MHz gain bandwidth product, 7 V/μs slew rate).The output stage... Read More
The TS522 device is a monolithic dual operational amplifier mainly dedicated to audio applications. The TS522 device offers a very low input offset voltage as well as low voltage noise (4.5 nV/√ Hz) and high dynamic performances (15 MHz gain bandwidth product, 7 V/μs slew rate).
The output stage allows a large output voltage swing and symmetrical source and sink currents.