📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TS524IDT

Active

Very low noise suitable for audio applications (4.5nV/sqrtHz)

Quantity $ per Unit Savings
1 - 9$2.270%
10 - 24$2.0510%
25 - 99$1.9315%
100$1.6527%
Contact Sales
In stock
$2.27
Parameter NameParameter Value
Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TS524 is a monolithic quad operational amplifier particularly well-suited for audio applications. The TS524 offers a very low input offset voltage as well as low voltage noise (4.5nV/√Hz) and high dynamic performances (15MHz gain bandwidth product, 7V/µs slew rate).


The output stage allows a large output voltage swing and symmetrical source and sink currents.

Key features
  • MACROMODEL INCLUDED IN THIS SPECI FICATION
  • ESD INTERNAL PROTECTION 2kV
  • LOW INPUT OFFSET VOLTAGE 950µV max.
  • HIGH GAIN BANDWIDTH PRODUCT : 15MHz
  • LOW VOLTAGE NOISE : 4.5nV/√Hz
  • LOW DISTORTION : 0.002%
  • HIGH SLEW RATE : 7V/µs