Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Low power single CMOS timer
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS555 is a single CMOS timer with very low consumption:(Icc(TYP)TS555 = 110 μA at VCC = +5 V versus Icc(TYP)NE555(a)= 3 mA),and high frequency:(ff(max.) TS555 = 2.7 MHz versus f(max)NE555(a)= 0.1 MHz).Timing remains accurate in both monostable and astable mode.The TS555 provides reduced supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.51 | 2% |
| 10-24 | $1.10 | 26% |
| 25-99 | $1.00 | 33% |
| 100-249 | $0.88 | 40% |
| 250-499 | $0.83 | 44% |
| 500 | $0.80 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS555 is a single CMOS timer with very low consumption:(Icc(TYP)TS555 = 110 μA at VCC = +5 V versus Icc(TYP)NE555(a)= 3 mA),and high frequency:(ff(max.) TS555 = 2.7 MHz versus f(max)NE555(a)= 0.1 MHz).Timing remains accurate in both monostable and astable mode.The TS555 provides reduced supply...
Read More
|