Active
Low power dual CMOS timer
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TS556 is a dual CMOS timer which offers a very low consumption: (Icc(TYP)TS556 = 220 μA at VCC = 5 V versus Icc(TYP) NE556(a)= 6 mA),and high frequency:(f(max.)TS556 = 2.7 MHz versus f(max.)NE556(a)= 0.1 MHz)In both monostable and astable modes, timing remains very accurate.The TS556 provides...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.86 | 0% |
| 10-24 | $1.25 | 33% |
| 25-99 | $1.11 | 40% |
| 100-249 | $0.97 | 48% |
| 250-499 | $0.87 | 53% |
| 500 | $0.83 | 55% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TS556 is a dual CMOS timer which offers a very low consumption: (Icc(TYP)TS556 = 220 μA at VCC = 5 V versus Icc(TYP) NE556(a)= 6 mA),and high frequency:(f(max.)TS556 = 2.7 MHz versus f(max.)NE556(a)= 0.1 MHz)In both monostable and astable modes, timing remains very accurate.The TS556 provides...
Read More
|