Active
Rail-to-rail micropower BiCMOS comparator
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS7221 is a micropower comparator featuring a rail-to-rail input performance in a tiny SOT23-5 package. This comparator is ideally suited to space and weight-critical applications. It is fully specified at 2.7 V, 5 V and 10 V operation.The TS7221 features an open-drain output stage. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.18 | 0% |
| 10-24 | $1.38 | 37% |
| 25-99 | $1.24 | 43% |
| 100-249 | $1.02 | 53% |
| 250-499 | $0.89 | 59% |
| 500 | $0.84 | 61% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS7221 is a micropower comparator featuring a rail-to-rail input performance in a tiny SOT23-5 package. This comparator is ideally suited to space and weight-critical applications. It is fully specified at 2.7 V, 5 V and 10 V operation.The TS7221 features an open-drain output stage. The...
Read More
|