TS821BILT

TS821BILT

TS821ILT Active

1.225V Micropower Shunt Voltage Reference
Quantity $ per Unit Savings
1 - 9$0.681%
10 - 99$0.5618%
100 - 499$0.3647%
500$0.3450%
Contact Sales
In stock:
$0.68
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSOT23
Key features
  • 120ppm/°C maximum temperature coefficient
  • 1.225V typical output voltage
  • High precision @ 25°C +/- 2% (standard version) +/- 1% (A grade) +/- 0.5% (B grade)
  • Ultra low operating current: 45μA maximum at 25°C
  • Industrial temperature range: -40°C to +85°C
  • High stability when used with capacitive loads