📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
NRND
Micropower voltage supervisor with reset active low
Supply Voltage Min Volt | 1.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The TS831 is an ultra low power integrated circuit incorporating a high stability band-gap voltage reference and a comparator with an open drain output.The threshold voltage is set at 4.33V for TS831-5, 4.5V for TS831-4 and 2.71V for TS831-3 by internal thermally matched resistors.The comparator...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.23 | 0% |
10-24 | $1.10 | 11% |
25-99 | $1.05 | 15% |
100-200 | $0.86 | 30% |
200 + |
Contact sales |
Supply Voltage Min Volt | 1.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The TS831 is an ultra low power integrated circuit incorporating a high stability band-gap voltage reference and a comparator with an open drain output.The threshold voltage is set at 4.33V for TS831-5, 4.5V for TS831-4 and 2.71V for TS831-3 by internal thermally matched resistors.The comparator...
Read More
|