TS861AIDT

TS861AIDT

TS861ILT

TS861ILT

Active

TS861IDT

Rail-to-rail micropower BiCMOS comparator

Supply Voltage Min Volt2.7
Supply Voltage Max Volt10.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TS86x device (single, dual and quad) is a rail-to-rail comparator characterized for 2.7 to 10 V operation over -40 °C to +85 °C temperature ranges. It exhibits an excellent speed-to-power ratio, featuring a current consumption of 6 μA per comparator and a response time of 500 ns at 2.7 V for...
Read More

Key features
  • Ultra low current consumption (6 μA/comp. at VCC = 2.7 V)
  • Rail-to-rail CMOS inputs
  • Push-pull outputs
  • Supply operation from 2.7 to 10 V
  • Low propagation delay
  • ESD protection (2 kV)
  • Latch-up immunity (class A)
  • Available in SOT23-5 micropackage, SO-8, SO-14,TSSOP8, and TSSOP14 package
In stock
Quantity $ per unit Savings
1-9$1.650%
10-24$1.4810%
25-99$1.4015%
100-249$1.2028%
250-499$1.1232%
500$0.9841%
Contact sales
$1.65
$1.65
Supply Voltage Min Volt2.7
Supply Voltage Max Volt10.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TS86x device (single, dual and quad) is a rail-to-rail comparator characterized for 2.7 to 10 V operation over -40 °C to +85 °C temperature ranges. It exhibits an excellent speed-to-power ratio, featuring a current consumption of 6 μA per comparator and a response time of 500 ns at 2.7 V for...
Read More

Key features
  • Ultra low current consumption (6 μA/comp. at VCC = 2.7 V)
  • Rail-to-rail CMOS inputs
  • Push-pull outputs
  • Supply operation from 2.7 to 10 V
  • Low propagation delay
  • ESD protection (2 kV)
  • Latch-up immunity (class A)
  • Available in SOT23-5 micropackage, SO-8, SO-14,TSSOP8, and TSSOP14 package