📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TS880ICT

TS880ICT

TS880ILT

Active

Rail-to-rail 0.9V nanopower, open drain single comparator

Quantity $ per Unit Savings
1 - 9$1.650%
10 - 24$1.4810%
25 - 99$1.4015%
100 - 249$1.2028%
250 - 499$1.1232%
500$0.9841%
Contact Sales
In stock
$1.65
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt0.85
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The open-drain series of nanopower comparator integrates a single version TS880 and a dual version TS883. They feature an ultra low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in a wide range of portable applications. The TS880 and TS883 minimize battery supply leakage and therefore enhance battery lifetime.


Operating from 0.9 to 5.5V supply voltage, these comparators can be used over a wide temperature range (-40 to +125 °C) keeping the current consumption at an ultra low level.

Key features
  • Ultra low current consumption: 250 nA typ./op.
  • Propagation delay: 2 µs typ.
  • Rail-to-rail inputs
  • Open-drain outputs
  • Supply operation from 0.9 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM
  • Single version available in SC70-5 and SOT23-5 package
  • Dual version available in MiniSO8 and DFN8 2x2 mm package