Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Rail-to-rail 1.1 V nanopower, push-pull dual comparators
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 1.1 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN8 2x2 |
The TS882 is a dual and the TS884 device a quad comparator featuring ultra-low supply current (220 nA typical per operator with output high, VCC = 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.87 | 2% |
| 10-24 | $1.38 | 25% |
| 25-99 | $1.25 | 32% |
| 100-249 | $1.12 | 39% |
| 250-499 | $1.05 | 43% |
| 500 | $1.01 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 1.1 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN8 2x2 |
The TS882 is a dual and the TS884 device a quad comparator featuring ultra-low supply current (220 nA typical per operator with output high, VCC = 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable...
Read More
|